IESNA:LM-63-2002
[TEST]P954307
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49102
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9856.8 9862 9841.2 9797 9539.9 9272.4 9228.2 9441.2 9934.7 10591.8
11386.6 12300.8 13264.4 13968.3 14508.5 15043.6 15531.9 15825.4 15926.7 15817.6
15266.9 14277.4 13012.5 11007.4 8082.8 4706.3 3654.4 3342.7 2971.3 2420.7
1859.7 1444.1 1083.1 677.9 387 155.8 0
9856.8 9815.2 9794.4 9765.9 9516.5 9243.8 9204.8 9397 9872.3 10550.2
11324.2 12207.3 13170.9 13898.2 14417.6 14963.1 15446.2 15757.8 15903.3 15773.4
15181.2 14212.4 12926.8 10835.9 7828.3 4558.3 3612.8 3311.6 2935 2379.1
1836.3 1425.9 1031.1 651.9 376.6 150.6 0
9856.8 9843.8 9833.4 9804.8 9607.4 9345.1 9262 9420.4 9836 10472.3
11225.5 12072.3 13028.1 13869.6 14451.4 14991.6 15560.4 15947.4 16189 16168.2
15768.2 14879.9 13661.8 11765.8 8968.5 5303.7 3677.8 3340.1 3028.5 2597.3
2096 1558.4 1153.2 753.2 410.4 187 0
9856.8 9833.4 9820.4 9843.8 9708.7 9482.7 9381.5 9462 9752.9 10261.9
10939.8 11695.6 12570.9 13516.4 14272.2 14872.1 15448.8 15950 16248.7 16389
16233.1 15687.7 14716.3 13012.5 10446.3 6682.9 3784.3 3140.1 2857 2519.4
2161 1794.7 1389.6 927.2 529.8 236.4 0
9856.8 9846.4 9854.2 9906.1 9880.1 9760.7 9612.6 9597 9729.5 10033.4
10500.9 11103.5 11825.5 12656.7 13563.1 14402 15054 15620.2 16121.5 16490.3
16594.2 16365.6 15796.8 14869.6 13056.6 9841.2 5477.7 2779.1 2186.9 1841.5
1501.2 1210.3 942.8 664.9 361 132.5 0
9856.8 9862 9890.5 9960.7 10028.2 10028.2 9958.1 9893.1 9903.5 10030.8
10282.7 10677.5 11210 11838.5 12542.4 13435.8 14386.5 15189 15653.9 15872.1
16015 16085.1 16061.7 16033.1 15755.2 14118.9 10571 5888.1 2677.8 1719.4
1353.2 1049.3 766.2 527.3 303.9 111.7 0
9856.8 9867.1 9921.7 10004.8 10124.3 10230.8 10303.5 10360.6 10355.4 10454.1
10620.4 10874.9 11228.1 11633.3 12129.4 12734.6 13422.9 14178.7 14859.2 15422.8
15991.6 16630.5 17269.5 17934.4 18757.7 19220 17794.1 14077.4 9095.8 4568.7
2192.1 1348 914.3 594.8 340.2 119.5 0
9856.8 9874.9 9950.3 10069.7 10199.6 10329.5 10485.3 10661.9 10874.9 11147.6
11495.7 11895.6 12326.8 12804.7 13373.5 14069.6 14856.6 15724.1 16669.5 17692.8
18874.6 20165.4 21609.5 23045.9 24656.2 26528.8 28354.7 28817.1 27139.2 23152.3
17209.7 10916.5 6366 3516.7 1553.2 374 0
9856.8 9900.9 9991.8 10129.5 10264.5 10386.6 10534.7 10737.2 10973.6 11332
11804.7 12347.6 12991.7 13786.5 14752.7 15950 17337 18942.1 20671.9 22438.1
24445.8 26352.2 28601.5 30887.1 33629.9 36325.9 39754.3 43426.9 46348.8 46042.4
40517.9 30533.9 19300.5 7734.8 1412.9 311.7 0
9856.8 9898.3 10010 10139.9 10274.9 10420.4 10573.6 10778.8 11025.5 11381.4
11817.7 12342.4 12963.1 13760.5 14750.1 16007.2 17446.1 19186.3 21108.3 23077
25144.5 27256.1 29518.3 31985.8 34619.4 37364.8 40481.5 43868.4 47177.4 47761.8
42250.3 30837.8 17495.4 4555.7 971.4 288.3 0
9856.8 9895.7 9984 10158 10300.9 10459.3 10589.2 10778.8 11038.5 11350.2
11726.8 12155.4 12643.7 13313.8 14194.3 15259.1 16547.4 18131.8 19936.9 21905.6
23884.8 25913.3 28009.3 30245.6 32687 35086.9 37588.1 39777.7 41442.5 40250.4
34689.6 23905.6 10404.8 2007.7 605.2 200 0
9856.8 9885.3 10004.8 10155.4 10293.1 10430.8 10560.6 10711.3 10921.7 11147.6
11415.1 11674.9 11934.6 12285.2 12799.5 13480 14298.1 15396.8 16690.3 18155.1
19749.9 21399.2 23019.9 24666.6 26378.2 27980.7 29588.5 31045.5 31354.6 28637.8
23092.6 15866.9 6771.2 1348 405.2 111.7 0
9856.8 9885.3 9984 10098.3 10212.6 10282.7 10352.8 10412.6 10467.1 10532.1
10552.8 10482.7 10350.2 10210 10111.3 10106.1 10246.4 10646.3 11295.7 12113.8
13082.6 14150.1 15225.4 16295.5 17334.4 18199.3 18713.6 19001.9 18269.4 15368.2
11269.7 6968.6 2779.1 789.6 290.9 72.7 0
9856.8 9849 9872.3 9906.1 9885.3 9747.7 9534.7 9215.2 8794.5 8238.6
7542.6 6732.2 5927 5254.3 4719.3 4277.8 3937.5 3719.3 3607.7 3581.7
3651.8 3792.1 3927.1 4059.6 4121.9 4020.6 3708.9 3212.9 2454.5 1742.8
1267.5 919.4 670.1 470.1 283.1 75.3 0
9856.8 9791.8 9711.3 9552.9 9267.2 8791.9 8155.5 7347.8 6443.9 5623.2
4950.5 4366.1 3825.8 3425.8 3207.7 3106.4 3036.2 2950.5 2859.6 2773.9
2672.6 2535 2373.9 2231.1 2093.4 1955.8 1820.7 1675.3 1503.8 1309
1109 914.3 706.5 485.7 264.9 59.7 0
9856.8 9726.9 9490.5 9090.6 8467.2 7581.5 6610.1 5685.5 5005 4425.8
3932.3 3654.4 3493.4 3353.1 3207.7 3085.6 3020.7 2997.3 2953.1 2854.4
2711.6 2568.7 2423.3 2283 2129.8 1979.1 1825.9 1662.3 1503.8 1329.8
1145.4 940.2 706.5 457.1 233.8 49.3 0
9856.8 9685.3 9288 8636 7680.2 6514 5527.1 4844 4298.5 3958.3
3797.3 3649.2 3493.4 3327.1 3173.9 3080.4 3051.8 3036.2 2999.9 2883
2612.9 2459.6 2322 2189.5 2067.5 1953.2 1812.9 1657.1 1490.9 1303.8
1101.3 883.1 654.5 441.5 236.4 64.9 0
9856.8 9617.8 9064.6 8163.3 6927 5711.5 4934.9 4360.9 4049.2 3914.1
3745.3 3581.7 3470 3350.5 3186.9 3083 3036.2 2973.9 2698.6 2581.7
2542.8 2527.2 2483 2412.9 2306.4 2166.1 1968.8 1784.3 1581.8 1379.2
1171.4 963.6 748 529.8 311.7 106.5 0
9856.8 9599.6 8924.3 7804.9 6399.8 5301.1 4607.6 4163.5 4031 3877.8
3690.8 3563.5 3483 3376.5 3181.7 3049.2 2945.3 2659.6 2560.9 2519.4
2485.6 2477.8 2446.7 2363.5 2220.7 2051.9 1870.1 1672.7 1467.5 1283.1
1103.9 927.2 758.4 587 589.6 446.7 0
9856.8 9529.5 8726.9 7462 5999.8 5054.3 4410.2 4124.5 4028.4 3854.4
3675.2 3560.9 3493.4 3386.9 3158.3 2958.3 2696 2490.8 2425.9 2366.1
2327.2 2303.8 2197.3 2077.8 1942.8 1807.7 1649.3 1496 1327.2 1155.8
994.8 828.5 672.7 810.4 727.2 244.1 0
9856.8 9508.7 8656.8 7340 5836.1 4857 4280.4 4108.9 4020.6 3851.8
3675.2 3568.7 3519.3 3420.6 3142.7 2849.2 2506.4 2363.5 2272.6 2199.9
2163.6 2083 1948 1823.3 1696 1553.2 1428.5 1303.8 1171.4 1051.9
992.2 784.4 651.9 901.3 415.6 103.9 0
9856.8 9542.5 8708.8 7355.6 5872.5 4921.9 4303.7 4119.3 4046.6 3880.4
3690.8 3589.5 3537.5 3449.2 3179.1 2851.8 2501.2 2358.3 2262.2 2186.9
2145.4 2067.5 1935 1818.1 1688.2 1550.6 1412.9 1288.3 1166.2 1020.7
893.5 735 651.9 903.9 358.4 88.3 0
